Product  VS2KRP5

Radio Transmission System

Base Unit for Serial Sensors

Node for Connecting External Sensors

Order number: 3802765

Alternative order number : 802765

    • Protection class IP67
    • Mechanical screw-in thread M30 × 1.5
    • Connection via M12 × 1 female connector, 4-pin
    • Integrated multi-color display lights
    • 2.4 GHZ frequency band
    • Frequency hopping FHSS
    • Time division multiplex access - TDMA
    • Operating voltage: 3.6…5.5 VDC
    • Current consumption: ≤ 100 µA
    • Supply via 2 x 3.6 V Li-ion AA batteries, not supplied with the device
    • FCC-ID UE300DX80-2400 This device complies with FCC para. 15, sub para. C, 15.247 ETSI/EN: In compliance with EN 300 328: V1.7.1 (2006‐05)IC: 7044A‐DX8024
    • Radiation protection 10 V/m for 80-2700 MHz acc. to EN 61000-6-2
#

Select Country

Turck worldwide

to top