Product VS4RP5RQ
LED Signal Light
Beacon
Order number: 3093144Alternative order number : 93144
- LED all-round visible
- Individually controllable
- Mechanical screw-in thread M22x1.5
- Protection class IP67
- Monochrome: Orange (COL 1)
- Male M12x1
- Operating voltage 10…30 VDC

General data
| EAN | 662488931445 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 66 g |
Technical Data
| Function | Spotlight |
| Design | Dome |
| Light type | Orange |
| Operating voltage | 10…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
| Special features | Wash down |
Connectivity accessories
|
TL50BLYAOS | 3805203 |
|
PT100PSIG-1005-U1-DA91 | 6836852 |

