Product QS18EN6WQ
LED Linear Light
In the Metal Housing
Order number: 3806293Alternative order number : 806293
- Colors: White (COL 1), Yellow (COL 2), Red (COL 3)
- Automatic temperature monitoring
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488048341 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 849 g |
Technical Data
| Function | Linear light |
| Design | Rectangular |
| Construction size | 1173 x 28 x 21 mm, WLS28-2 |
| Light type | White, Yellow, Red |
| Operating voltage | 12…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL |
| Ambient temperature | -40…+50 °C |
| Protection class | IP50 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
QS30AF600 | 3011977 |
|
SLSR30-1050P8 | 3073898 |
Connectivity accessories
|
WKC4.4T-P7X3.1-2.5/TXO3700 | 6633029 |
|
EC-FKFDE4.5-0.5/16 | 6934557 |

