Product SM30PRL W/100'
Actuator and Sensor Cable, PUR
Extension Cable
Order number: 6635759- Ø 8 mm female connector, straight, 5-pin, snap-on type
- Male M12, straight, 5-pin
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Cable length: 3 m

General data
| EAN | 4047101597035 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 121 g |
Technical Data
| Cable length | 3.0 m |
| Ambient temperature | -25…+80 °C |

