Product Q50APQ
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100001804- Fully welded metal measuring cell
- Pressure range 0…600 bar rel.
- 10…30 VDC
- Analog output 4…20 mA
- Process connection G1/2" male thread, back sealing and manometer (combi)
- Connector device, M12 × 1
- ATEX, IECEx
- Category II 1/2 GD, Ex zone 0

Data Sheets
| German | 167 KB |
| English | 167 KB |
| French | 168 KB |
| Spanish | 168 KB |
| Czech | 168 KB |
| Dutch | 167 KB |
| Romanian | 168 KB |
| Russian | 174 KB |
| Polish | 169 KB |
| Turkish | 170 KB |
ATEX Approval
Approval
| cULus — E302799 | 73 KB |
| EU DoC | 162 KB |
| IECEx — SEV 16.0011 | 3929 KB |
| China RoHS information | 240 KB |
| GOST/EAC certificate for Russia | 1363 KB |
| UK Type Examination Certificate | 263 KB |

