Product  Q50AU W/30

Photoelectric Sensor

Photoelectric Sensor for Plastic Fibers

Order number: 3074221

Alternative order number : 74221

    • Male 8 mm, 6-pin, snap-lock
    • Teaching function
    • Response time, adjustable
    • Blue visible light
    • Operating voltage 12…24 VDC
    • Optical sensitivity, adjustable
    • Switch-off delay (0…100 ms)
#

General data

EAN 662488742218
eCl@ss-Code (V5.1.4): 27270905 -/- Fiber optic sensor
Customs tariff number 85365019000
Country of origin US
Weight 73 g

Technical Data

Function Fiber optic sensor
Operating mode Plastic fiber
Design Rectangular
Construction size 84.4 x 10.5 x 35.9 mm, D10
Light type Blue
Operating voltage 12…24 VDC
Output function 2 x NO contact, NPN
Electrical connection Connector, M8 × 1
Housing material Plastic, Thermoplastic material
Ambient temperature -10…+55 °C
Protection class IP50
Special features keep/defer

Select Country

Turck worldwide

to top