Product Q50AI W/30
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3002889Alternative order number : 02889
- Cable with male end M12 × 1, 4-pin, PUR, 150 mm
- Protection class IP67
- Ambient temperature: -40 °C…+70 °C
- Metal housing

General data
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 99 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Diffuse |
| Design | Rectangular with thread |
| Construction size | M18 x 1 |
| Range | 500 mm |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Metal/plastic, CuZn |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |
| Special features | Wash down |

