Product VTBP6
Magnetic Field Sensor
For Pneumatic Cylinders
Order number: 4685730- For T-groove cylinders without mounting accessories
- Optional accessories for mounting on other cylindrical housings.
- One-hand mounting possible
- Tool for fine adjustment and stopper for direct mounting on the sensor
- Stable mounting
- Optimally suited for monitoring two switching points on a cylinder
- No Y-splitter required
- Magneto-resistive sensor
- 2x NO contacts, PNP output
- DC 4‐wire, 10…30 VDC

General data
| EAN | 4047101160024 |
| eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | PL |
| Weight | 14 g |
Technical Data
| Output function | NO contact, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PP |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

