Product  Q453E W/30

Inductive Sensor

With Extended Switching Distance

Order number: 4635809
    • Rectangular, height 8 mm
    • Active face on top
    • Factor 1 for all metals
    • Increased switching distance
    • Protection class IP68
    • Resistant to magnetic fields
    • Auto-compensation protects against pre-damping
    • Flush mounted installation on up to 4 sides
    • DC 3-wire, 10…30 VDC
    • NO contact, NPN output
    • Cable connection
#

General data

EAN 4047101158625
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin PL
Weight 32 g

Technical Data

Design Rectangular
Construction size 40 x 8 x 8 mm, Q8SE
Operating voltage 10…30 VDC
Output function NO contact, NPN
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, PP, Yellow
Ambient temperature -30…+85 °C
Protection class IP68
Special features uprox+, Factor 1, Resistant to magnetic fields

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top