Product Q45VR3DL W/30
Vision System
Ring Light
Order number: 3097366Alternative order number : 97366
- Close-range illumination
- Protection class: IP50
- Color: white
- Power supply: 24 VDC
- Fixed set light intensity

General data
| EAN | 662488973667 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 29.03 g |
Technical Data
| Function | Area light |
| Design | Rectangular |
| Construction size | 76.2 x 76.2 x 63 mm, |
| Light type | White |
| Operating voltage | 21.6…26.4 VDC |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 0.30 m |
| Housing material | Metal, AL |
| Ambient temperature | 0…+50 °C |
| Protection class | IP50 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |

