Product  VS25EVQ5

passive junction

CANopen/DeviceNet Junction Box

Order number: U3-10634
    • Housing material: nylon
    • Housing color: black
    • Protection class IP67
    • RoHS compliant
    • CE compliant
    • All pins are connected through (1:1)
    • The DeviceNet supply voltage between pin 2 and 3 (11…30 VDC) is displayed via an LED. In CANopen this supply voltage is optional.
    • Passive junction, 4-port
    • Protection class IP67
    • 1 × M12 male connector
    • 4 × M12 female connector
#

General data

eCl@ss-Code (V5.1.4): 27250201 -/- Network components (fieldbus)

Technical Data

Electrical connection M12 receptacle
Ambient temperature -25…+70 °C
Protection class IP67

Select Country

Turck worldwide

to top