Product T8AP6R
Industrial Ethernet Cable
Verbindungsleitung
Order number: U-02482- M12 male connector, straight, 4-pin
- Shielding on coupling nut/retaining screw
- D-coded
- M12 male connector, straight, 4-pin
- D-coded
- Industrial Ethernet cable
- Fieldbus type: Ethernet CAT5E, TPE jacket, turquoise, shielded, 2UTP × 24 AWG
- -40 °C cold bending strength
- Fire classes: UL 1685, UL 1061
- Flexlife and C-Track approved

General data
| EAN | 4047101334739 |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 134 g |
Technical Data
| Cable length | 2.0 m |
| Ambient temperature | 5…+80 °C |

