Product  QS18VP6DBQ7

Safety Light Curtain

Emitter

Order number: 3088978

Alternative order number : 88978

    • Rugged housing
    • Protection class IP67
    • Diagnosis display for status and error indication
    • Scan field L: 420 mm
    • Optical Alignment aid
    • No blind zone
    • Range: 0.1…12 m
    • Resolution: 14 mm
    • Operating voltage: 24 VDC
    • Safety light curtain type 4 acc. to IEC 61496-1 and 61496-2
    • Category 4 Ple acc. to EN ISO 13849-1
    • SIL 3 acc. to IEC 61508 SIL 3 and CL3 acc. to IEC 62061
    • Shock and vibration resistant acc. to IEC 61496-1
#

General data

EAN 662488889784
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin MX
Weight 1982 g

Technical Data

Function Light screen
Design Rectangular
Range 100…12000 mm
Scan field 420  mm
Optical resolution 14 mm
Light type IR
Operating voltage 20.4…27.6 VDC
Electrical connection Cable with connector, M12 × 1
Cable length 0.30  m
Housing material Metal, AL, Yellow polyester
Ambient temperature -20…+55 °C
Protection class IP65/IP67

Select Country

Turck worldwide

to top