Product QMT42VP6FF1000 W/30F
LED Signal Light
Tower Light
Order number: 3094844Alternative order number : 94844
- Black plastic housing
- EMI and RFI immune
- Protection class IP67
- Cable with male end M12 x 1, 150 mm
- Multicolor: Yellow (COL 1) / Green (COL 2) / White (COL 3) / Red (COL 4)
- Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN

General data
| EAN | 662488948443 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 276 g |
Technical Data
| Function | Tower light |
| Design | Smooth barrel |
| Light type | Yellow, Green, White, Red |
| Operating voltage | 21…27 VAC / 18…30 VDC |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, ABS, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |

