Product QS18VN6FP
IM12-AI01-1I-1IU1R-H… — Quick Start Guide
Quick Start Guide (DE/EN/FR/PT/IT/ES/RU/PL/CS/ZH/KO/JP)
Order number: 100034084
General data
| Customs tariff number | 49111010000 |
| Country of origin | DE |
| Weight | 1 g |
Mounting accessories
|
QS30AF600 | 3011977 |
|
SLSR30-1050P8 | 3073898 |
Functional accessories
|
PKG3S-2/TEG | 6629495 |
|
REI-E-113T12S-2B5000-H1181 | 100011590 |

