Product LT3PI
Pick-to-Light
Placement Sensor
Capacitive Sensor
Order number: 3801425Alternative order number : 801425
- Protection class IP67/IP69K
- M12 × 1 connector, 4-pin
- Job light: yellow
- Mispick: not signalled
- Actuation: not signalled
- Operating voltage 12…30 VDC
- PNP switching
- NO contact
- Capacitive sensor of the second generation
- High immunity to false actuation by splashing, detergents, oils and other contaminants

General data
| EAN | 662488010003 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 68 g |
Technical Data
| Function | Touch Button |
| Design | Dome |
| Operating voltage | 12…30 VDC |
| Output function | NO contact, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
| Special features | Wash down |

