Product  Q50BVPY W/30

LED Linear Light

In the Metal Housing

Order number: 3086875

Alternative order number : 86875

    • Cascadable
    • Operating voltage: 12…30 VDC
    • Protection class IP67/IP69K
    • Ambient temperature: -40 °C…+70 °C
    • Window material: borosilicate glass
    • Housing length: 380.3 mm
    • Monochrome: Cold white
    • High protection classes IP67 / IP69K
    • Cable, 2 m, 4-pin, side outlet
#

Select Country

Turck worldwide

to top