Product Q50BVI
LED Linear Light
In the Metal Housing
Order number: 3086883Alternative order number : 86883
- Cascadable
- Operating voltage: 12…30 VDC
- Protection class IP67/IP69K
- Ambient temperature: -40 °C…+70 °C
- Window material: Polycarbonate
- Housing length: 367 mm
- Monochrome: Cold white
- High protection classes IP67 / IP69K
- Cable, 2 m, 4-pin, rear outlet

General data
| EAN | 662488868833 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 1255 g |
Technical Data
| Function | Linear light |
| Design | Rectangular |
| Construction size | 367 x 88 x 52.3 mm, WLC60 |
| Light type | White |
| Operating voltage | 12…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, Nickel-plated aluminum |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP68/IP68 |
| Special features | Chemical-resistant, Wash down, Resistant to chemicals |

