Product QS18VN6DBQ5
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3811942- Miniature sensor with slim housing for confined spaces
- Protection class IP67
- Connection via 150-mm PVC cable with M8 × 1 male connector, 3-pin
- Adjusted via potentiometer
- NPN switching output, dark operation

General data
| EAN | 662488116712 |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 226 g |
Technical Data
| Function | Proximity switch |
| Design | Rectangular |
| Construction size | 11.3 x 8 x 26 mm, Q2X |
| Range | 3300 mm |
| Light type | Red polarized |
| Operating voltage | 10…30 VDC |
| Output function | NPN |
| Electrical connection | Cable with connector, M8 × 1 |
| Housing material | Plastic, PC ABS |
| Ambient temperature | -25…+50 °C |
| Protection class | IP67 |
| Special features | Miniature, Crosstalk protection |
Mounting accessories
|
QS30AF600 | 3011977 |
|
SLSR30-1050P8 | 3073898 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

