Product IMT.756.6S-HT
Actuator and Sensor Cable, PUR
Quick-Turn Extension Cable
Order number: 6628022- Female M12, straight, 3-pin
- Male M12, straight, 3-pin
- Sheath material: PUR
- Sheath color: black
- Qualified for drag chain use
- Resistant to weld splatter
- Resistant to chemicals, UV radiation and oils
- Flame retardant
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- RoHS conform
- Protection class IP67
- Cable length: 1.0 m

General data
| EAN | 4047106159023 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Connector B | M12 × 1 |
| Cable length | 1.0 m |
| Ambient temperature | -25…+80 °C |

