Product STBVR81LQ6
Bus Cable for CAN (DeviceNet, CANopen)
PVC Cable Jacket
Order number: 6602453- Jacket material: PVC
- Jacket color: gray
- UL approval
- Cable length: 30 m

General data
| EAN | 4047101024012 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444995900 |
| Country of origin | US |
| Weight | 4260 g |
Technical Data
| Cable length | 30.0 m |

