Product STBVP6Q
Turck Cloud Gateway
WLAN Gateway
Order number: 100002557- End-to-end encryption of all communications (TLS v1.2, AES128/AES256)
- 1x Ethernet port
- 1x CAN interface
- 1x serial interface RS232/RS485
- Modbus TCP client/server
- Modbus RTU master/slave
- OPC-UA server
- CODESYS network variables
- SNMP manager
- OpenVPN client
- WEB PLC programming logic

General data
| EAN | 4047101465051 |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 343 g |
Technical Data
| Ambient temperature | 0…+55 °C |
| Protection class | IP20 |

