Product  D10UNFP

Inductive Sensor

Order number: 46595
    • Threaded barrel, M30 x 1.5
    • Plastic, PA12‐GF30
    • DC 3-wire, 10…30 VDC
    • NO contact, PNP output
    • Terminal chamber
#

General data

EAN 4047101102420
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin DE
Weight 98 g

Technical Data

Design Threaded barrel
Construction size M30 x 1.5
Operating voltage 10…30 VDC
Output function NO contact, PNP
Electrical connection Terminal chamber
Housing material Plastic, PA12-GF30
Ambient temperature -25…+70 °C
Protection class IP67

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top