Product Q50BPQ
Image Processing
Grayscale Image Sensor
Order number: 3090723Alternative order number : 90723
- Second iVu generation
- Internal memory for 30 inspections
- 1/3“ CMOS, 752x480 pixels
- Integrated ring light: Red
- Protection class IP67
- External strobe output + 5 VDC
- External trigger input
- Lens, 8mm, M12x1
- External display RDM35 required
- Operating voltage 10…30 VDC
- M12 × 1 male, 12-pin
- 3 x programmable switching output (PNP/NPN)
- 1 x RS232 data communication
- Ethernet via M8 x 1 male, 4-pin
- USB 2.0 host: M8 female, 4-pin
- Industrial Ethernet: PROFINET, EtherNet/IP, Modbus/TCP, PCCC

Data Sheets
| German | 178 KB |
| English | 177 KB |
| French | 178 KB |
| Spanish | 216 KB |
| Czech | 178 KB |
| Dutch | 177 KB |
| Romanian | 178 KB |
| Russian | 222 KB |
| Polish | 179 KB |
| Turkish | 180 KB |
Configuration File
Configuration Software
Manual
| Quick Start Guide | 1785 KB |
| Industrial Ethernet Operating Instructions | 19884 KB |
| Instruction Manual | 12734 KB |

