Product  Q50AVU

Photoelectric Sensor

Convergent Mode Sensor

Miniature Sensor

Order number: 3063081

Alternative order number : 63081

    • Cable with male end, M8 × 1, 3-pin, PVC, 150 mm
    • Operating voltage: 10…30 VDC
    • Ultra flat design
    • PNP switching output, dark operation
#

General data

EAN 662488630812
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 36 g

Technical Data

Function Proximity switch
Operating mode Convergent
Design Rectangular
Construction size 4.7 x 12 x 25.1 mm, VS2
Range 30 mm
Focal distance 30 mm
Light type Red
Operating voltage 10…30 VDC
Output function NO contact, dark operation, PNP
Electrical connection Cable with connector, M8 × 1
Cable length 0.150  m
Housing material Plastic, Thermoplastic material
Ambient temperature -20…+55 °C
Protection class IP67

Select Country

Turck worldwide

to top