Product  Q50BI W/30'

Photoelectric Sensor

Opposed Mode Sensor (Receiver)

Order number: 3037077

Alternative order number : 37077

    • Cable, 2 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Selectable light/dark operation or light operation with alarm function
    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488370770
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365019000
Country of origin US
Weight 323 g

Technical Data

Function Opposed mode sensor
Operating mode Emitter/receiver pair
Design Tube
Construction size M18 x 1
Range 0…20000 mm
Operating voltage 10…30 VDC
Output function Connection programmable, PNP
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP67/IP69
Special features Encapsulated, Wash down

Select Country

Turck worldwide

to top