Product  VS3AP5XLVQ

LED Signal Light

Tower Light

Order number: 3083223

Alternative order number : 83223

    • Black plastic housing
    • EMI and RFI immune
    • Protection class IP67
    • Cable 2 m
    • Multicolor: Blue (COL 1) / Green (COL 2) / Yellow (COL 3) / Red (COL 4)
    • Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
#

General data

EAN 662488832230
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 348 g

Technical Data

Function Tower light
Design Smooth barrel
Light type Blue, Green, Yellow, Red
Operating voltage 21…27 VAC / 18…30 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, ABS, Black
Ambient temperature -40…+50 °C
Protection class IP67

Select Country

Turck worldwide

to top