Product VS1AN5CV20Q
Photoelectric Sensor
Convergent Mode Sensor
Order number: 3064587Alternative order number : 64587
- Cable with male end, M12 × 1, 4-pin, PVC, 150 mm
- Protection class IP67
- LED all-round visible
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488645878 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 31 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Convergent |
| Design | Rectangular with thread |
| Construction size | 33.2 x 15 x 35 mm, QS18 |
| Range | 16 mm |
| Focal distance | 16 mm |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Output function | NO/NC, NPN |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, ABS |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
TL50BLYAOS | 3805203 |
|
PT100PSIG-1005-U1-DA91 | 6836852 |

