Product VS2RP5CV30Q
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3049773Alternative order number : 49773
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjustable via potentiometer
- Alignment indicator
- Operating voltage: 24…240 VAC
- Switching output, bipolar
- Light/dark operation

General data
| EAN | 662488497736 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 167 g |
Technical Data
| Function | Retroreflective Sensor |
| Operating mode | Polarized |
| Design | Rectangular with thread |
| Construction size | 66 x 12.2 x 30.7 mm, Mini Beam |
| Range | 0…3000 mm |
| Light type | Red polarized |
| Operating voltage | 24…240 VAC |
| Output function | Relay output |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
| Special features | Encapsulated |
Connectivity accessories
|
TL50BLYAOS | 3805203 |
|
PT100PSIG-1005-U1-DA91 | 6836852 |

