Product  MAHR64A

Photoelectric Sensor

Diffuse Mode Sensor

Order number: 3035439

Alternative order number : 35439

    • Cable, PVC, 2 m
    • Protection class IP67
    • Sensitivity adjusted via potentiometer
    • Operating voltage: 90…250 VAC
    • Relay output, changeover (SPDT)
    • Light or dark operation, adjusted via selector switch
#

General data

EAN 662488354398
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365080000
Country of origin US
Weight 338 g

Technical Data

Function Proximity switch
Operating mode Diffuse
Design Rectangular
Construction size 56.4 x 44.5 x 87.6 mm, Q45
Range 0…1800 mm
Light type IR
Operating voltage 90…250 VAC
Output function Complementary contact, Relay output
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP67
Special features keep/defer

Select Country

Turck worldwide

to top