Product MAHE45A
Vision System
Linear Area Light
Order number: 3013528Alternative order number : 13528
- High-Intensity
- Protection class: IP50
- Color: blue
- Power supply: 24 VDC
- M12 x 1 male

General data
| EAN | 662488135287 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 85395100000 |
| Country of origin | US |
| Weight | 802.86 g |
Technical Data
| Function | Linear light |
| Design | Rectangular |
| Construction size | 332.6 x 59.4 x 32.6 mm, |
| Light type | Blue |
| Operating voltage | 24…0.0 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Anodized AL |
| Ambient temperature | 0…+50 °C |
| Protection class | IP50 |
| Special features | Wash down |

