Product  VS3RN5XLPQ

Actuator and Sensor Cable, PVC

Connection Cable

Order number: 6625447
    • Female M12, straight, 8-pin
    • Shield on coupling nut/screw
    • Jacket material: PVC, shielded
    • Jacket color: black
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • Protection class: IP67, IP69K
    • Cable length: 5.0 m
#

General data

EAN 4047101330861
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 345 g

Technical Data

Cable length 5.0  m
Ambient temperature 0…+80 °C

Select Country

Turck worldwide

to top