Product D10DNFP
excom I/O System
PROFIBUS-DP Interface
Order number: 6884275- Intrinsically safe gateway for PROFIBUS-DPV1
- Connection of the excom station to the PROFIBUS
- Baud rate max. 1.5 Mbps
- PROFIBUS interface acc. to PROFIBUS user organization (PNO) with RS485-IS layer

General data
| EAN | 4047101350036 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85389099990 |
| Country of origin | DE |
| Weight | 132 g |
Technical Data
| Housing material | Plastic |
| Ambient temperature | -20…+70 °C |
| Protection class | IP20 |
| Approvals | ATEX, cFMus, cFM, IECEx, CCC, KOSHA, EAC EX, DNV GL, BV, LR, KR, KCC, UKCA, CE |
Data Sheets
| German | 185 KB |
| English | 178 KB |
| French | 179 KB |
| Spanish | 178 KB |
| Czech | 179 KB |
| Dutch | 179 KB |
| Romanian | 179 KB |
| Russian | 184 KB |
| Polish | 180 KB |
| Turkish | 179 KB |
Approval
CAD File
Configuration File
Firmware
Manual
Product Catalog
Product Overview
| Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
| Products and Solutions for Efficient Automation | 2173 KB |
| excom I/O system | 6454 KB |
Quick Start Guide
Functional accessories
|
REI-E-113T12S-2B5000-H1181 | 100011590 |
|
PKG3S-2/TEG | 6629495 |

