Product VS2RP5CV30
Measuring Light Screen
Receiver
Order number: 3077535Alternative order number : 77535
- Male M12 × 1, 8-pin
- Scan field 1500 mm
- Protection class IP65
- Resolution 5 mm
- Max. range 4 m
- 2 × EZA-MBK-11 brackets included in delivery
- Operating voltage 12…30 VDC
- 2x PNP switching output
- 2x analog output 4…20 mA
- Modbus RTU via RS485, female M12 × 1, 5-pin
- Supports baud rates: 9600, 19200, 38400, 57600 and 115200 Bd

General data
| EAN | 662488775353 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 90318020000 |
| Country of origin | MX |
| Weight | 6200 g |
Technical Data
| Function | Light screen |
| Operating mode | Receiver |
| Design | Rectangular |
| Construction size | 45.2 x 36 x 1578 mm, EZ-Array |
| Range | 400…4000 mm |
| Scan field | 1500 mm |
| Optical resolution | 5 mm |
| Operating voltage | 12…30 VDC |
| Output function | 2 x NO contact, PNP/Analog output |
| Current output | 4…20 mA |
| Communication protocol | Modbus RTU, RS485 |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL, Anodized |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65 |

