Product  QS18VN6DB

Photoelectric Sensor

Diffuse Mode Sensor with Fixed-Field Background Suppression

Order number: 3033957

Alternative order number : 33957

    • Cable, 2 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
#

General data

EAN 662488339579
eCl@ss-Code (V5.1.4): 27270904 -/- Diffuse mode sensor with background suppression
Customs tariff number 85365080000
Country of origin US
Weight 607 g

Technical Data

Function Proximity switch
Operating mode Background suppression, non-adjustable
Design Tube
Construction size M18 x 1
Range 0…50 mm
Light type IR
Operating voltage 20…250 VAC
Output function Dark operation, Relay output
Electrical connection Cable
Cable length 9.0  m
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP67/IP69
Special features Chemical-resistant, Encapsulated, Wash down

Mounting accessories

3011977
3073898

Select Country

Turck worldwide

to top