Product AT-FM-10K
Safety Relay
For Two-Hand Control System
Order number: 3060698Alternative order number : 60698
- Safety category 4 acc. to ISO 13849‐1
- Connection for 2 optical Duo Touch operating elements
- Operating voltage 24 VDC ± 15 %
- Protection class IP20

General data
| EAN | 662488606985 |
| eCl@ss-Code (V5.1.4): | 27371690 -/- Relay (safety technology) |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 233.15 g |
Technical Data
| Function | Safety relay |
| Design | Terminal chamber |
| Operating voltage | 21…28 VDC |
| Output function | 2 x NO contact |
| Electrical connection | Removable terminal block, reverse polarity protected, screw connection |
| Housing material | Plastic, PC |
| Ambient temperature | 0…+50 °C |
| Protection class | IP20 |

