Product CL50ZR
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3097710Alternative order number : 97710
- Cable with male end M12 × 1
- Visible red light
- Programming via teach cable or multi-function button
- Operating voltage: 10…30 VDC
- IO-Link
- 2 × PNP output, changeover contact
- Light/dark operation

General data
| EAN | 662488977108 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 90.72 g |
Technical Data
| Function | Fiber optic sensor |
| Light type | Red |
| Output function | 2 x NO contact, PNP |
| Communication protocol | IO-Link |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material, Black |
| Ambient temperature | -10…+55 °C |
| Protection class | IP50 |

