Product  SL10VB6V

Image Processing

Camera P3

Order number: 3076113

Alternative order number : 76113

    • Compact camera (separate controller required, type PPROCTL)
    • protection class IP20
    • Lens to be ordered separately
    • 1/3“ CMOS, 752x480 pixels
    • RGB- / HSI color space
#

General data

EAN 662488761134
eCl@ss-Code (V5.1.4): 27310201 -/- Camera (image processing) (P3/P4, iVu)
Customs tariff number 85365019000
Country of origin US
Weight 318 g

Technical Data

Focal distance 6 mm
Communication protocol EtherNet/IP, Modbus TCP, Modbus TCP, PCCC, RS232
Housing material Metal, AL
Ambient temperature 0…+50 °C
Protection class IP20

Select Country

Turck worldwide

to top