Product R55FPW
Measuring Light Screen
Emitter
Order number: 3039577Alternative order number : 39577
- Minimum target size 9.7 mm
- Scan field 743 mm
- Max. sensing range 6.1 m
- Operating voltage 11.8…12.2 VDC (from controller)
- Protection class IP65
- Adjustment via software

General data
| EAN | 662488395773 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 90318020000 |
| Country of origin | US |
| Weight | 1600 g |
Technical Data
| Function | Opposed mode sensor (emitter) |
| Operating mode | Emitter |
| Design | Rectangular |
| Construction size | 38.1 x 38.1 x 810 mm, Mini Array |
| Range | 600…6100 mm |
| Scan field | 752 mm |
| Optical resolution | 9.7 mm |
| Light type | IR |
| Operating voltage | 11.4…14 VDC |
| Electrical connection | Connector, 7/8″ |
| Housing material | Metal, AL |
| Ambient temperature | -20…+70 °C |
| Protection class | IP65 |

