Product LG5B65NUQ
Mounting Accessories
Quick-Mount Bracket
Order number: 6945105- Quick-mount bracket with dead-stop;
- Material: Brass, PTFE-coated
- Male thread M36 x 1.5

General data
| EAN | 4047101248296 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 74122000000 |
| Country of origin | DE |
| Weight | 142 g |
Technical Data
| Design | Accessories for threaded barrel |
| Housing material | Metal, CuZn, PTFE-coated |
Connectivity accessories
|
WLS28-2XW850XPBQ | 3087999 |
|
NI4U-EG08-AN6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4600650 |
|
WSSD-WSSD-4416-3M
Cable for Industrial Ethernet, M12 male connector, D-coded, angled to M12 male connector, D-coded, angled, cable length: 2 m, jacket material: PUR, green |
100007323 |
|
WKC4.4T-P7X3-0.5-RSC4.4T/TXO | 6625836 |

