Product  QMT42VP6FF1500

LED Signal Light

Tower Light

Order number: 3034658

Alternative order number : 34658

    • Plastic housing, black
    • Protection class IP67
    • EMI and RFI immune
    • Multicolor: Green (COL 1) / Yellow (COL 2) / Red (COL 3)
    • Operating voltage: 85…264 VAC
#

General data

EAN 662488346584
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 448 g

Technical Data

Function Tower light
Design Smooth barrel
Light type Green, Yellow, Red
Operating voltage 85…264 VAC
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, ABS, Black
Ambient temperature -40…+50 °C
Protection class IP67

Select Country

Turck worldwide

to top