Product  QMT42VN6DXQ

Pressure Sensor

Relative Pressure: -1…40  Bar

Order number: 100001563
    • 4-digit, 2-color (red/green), 12-segment display, rotatable by 180°
    • Housing is rotatable after mounting the process connection
    • Metal measuring cell
    • Pressure range -1…40 bar relative
    • 18…33 VDC
    • NO/NC contact, PNP/NPN output, analog output (current/voltage), IO-Link SSP4.1.1
    • Process connection G1/2″ male thread (manometer)
    • Connector device, M12 × 1
#

General data

EAN 4047101555387
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin DE
Weight 318 g

Technical Data

Design With display
Operating voltage 18…33 VDC
Output function NO/NC, PNP/NPN
Voltage output 0…10 V
Current output 4…20 mA
Communication protocol IO-Link
Electrical connection Connector, M12 × 1
Housing material Stainless-steel/Plastic, 1.4404 (AISI 316L)/Grilamid TR90 UV/Elastollan C 65 A 15 HPM 000/Ultramid A3X2G5
Ambient temperature -40…+80 °C
Protection class IP66/IP67/IP69K
Approvals CE, Metrological certification (RUS), cULus

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top