Product QMT42VN6DX
Accessories
Thermowell
For Temperature Sensors
Order number: 9910446- Thermowell for mounting temperature probes
- End tip diameter 3 mm
- Process connection G1/2" male thread
- Immersion depth 250 mm
- Stainless steel

General data
| EAN | 4047101544176 |
| eCl@ss-Code (V5.1.4): | 27200213 -/- Thermowell (temperature measurement) |
| Customs tariff number | 73072910900 |
| Country of origin | IT |
| Weight | 109 g |
Technical Data
| Design | Accessories |
| Housing material | Stainless steel, 1.4404 (AISI 316L) |

