Product VS1AN5CV20
Photoelectric Sensor
Convergent Mode Sensor
Miniature Sensor
Order number: 3056496Alternative order number : 56496
- Cable 2 m
- Very high excess gain
- Operating voltage: 10…30 VDC
- NPN switching output, light operation

General data
| EAN | 662488564964 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 52 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Convergent |
| Design | Rectangular |
| Construction size | 11.6 x 8.3 x 25.7 mm, VS1 |
| Range | 20 mm |
| Focal distance | 15 mm |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, NPN |
| Current output | 0…50 mA |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material, Black |
| Ambient temperature | -20…+55 °C |
| Protection class | IP54 |

