Product T30UUNB W/30
Image Processing
Camera with Integrated Analysis
Order number: 3075299Alternative order number : 75299
- Full scope of function, AREA, EDGE and GEO
- 1/3“ CCD, 640x480 pixels
- 256 gray scale values
- One-piece design with camera and integrated controller
- Lens connection vertical to longitudinal axis of housing
- protection class IP20
- Lens to be ordered separately
- Operating voltage: 10…30 VDC via M12 x 1 male, 12-pin
- External trigger input
- External strobe output, M8x1, 3-pin
- EtherNet/IP and Modbus TCP interface via RJ45
- RS232 data communication
- Coaxial BNC video connection cable

General data
| EAN | 662488752996 |
| eCl@ss-Code (V5.1.4): | 27310201 -/- Camera (image processing) (P3/P4, iVu) |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 775 g |
Technical Data
| Function | Multifunctional |
| Design | Right-angled |
| Operating voltage | 10…30 VDC |
| Switching element function | NO contact |
| Output function | PNP/NPN |
| Current output | 150 mA |
| Communication protocol | EtherNet/IP, Modbus TCP, Modbus TCP, PCCC, RS232 |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL |
| Ambient temperature | 0…+50 °C |
| Protection class | IP20 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |

