Product T30UUNB
Capacitive Sensor
Order number: 2620115- Rectangular, height 5.5 mm
- Large active face, marked for correct installation
- Plastic, PP
- Fixed settings
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Cable connection

General data
| EAN | 4047101149456 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 40 g |
Technical Data
| Design | Rectangular |
| Construction size | 54 x 20.3 x 5.5 mm, QF5.5 |
| Operating voltage | 10…30 VDC |
| Switching element function | NO contact |
| Output function | PNP |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PP |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
| Approvals | UL |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |

