Product  T30UUNA

Pick-to-Light

Placement Sensor

Capacitive Sensor

Order number: 3096715

Alternative order number : 96715

    • Protection class IP67/IP69K
    • M12 × 1 connector
    • Job light: green
    • Mispick: red
    • Actuation: not signalled
    • Operating voltage 12…30 VDC
    • NPN switching
    • NC contact
    • Capacitive sensor of the second generation
    • High immunity to false actuation by splashing, detergents, oils and other contaminants
#

General data

EAN 662488967154
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85365019000
Country of origin US
Weight 136 g

Technical Data

Function Touch Button
Design Dome
Operating voltage 12…30 VDC
Switching element function NC contact
Output function NPN
Electrical connection Connector, M12 × 1
Housing material Plastic, PC, Black
Ambient temperature -40…+50 °C
Protection class IP67/IP69
Special features I/O module-compatible, Wash down

Select Country

Turck worldwide

to top