Product T30UINB
Pick-to-Light
Placement Sensor
Capacitive Sensor
Order number: 3802259Alternative order number : 802259
- Protection class IP67/IP69K
- Cable with M12 × 1 male connector, 8-pin, 150 mm
- Colors: Green (COL 1), Red (COL 2), Yellow (COL 3)
- PNP switching output, NO contact
- Capacitive sensor of the second generation
- High immunity to false actuation by splashing, detergents, oils and other contaminants

General data
| EAN | 662488015671 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 86 g |
Technical Data
| Function | Touch Button |
| Design | Dome |
| Operating voltage | 12…30 VDC |
| Switching element function | NO contact |
| Output function | PNP |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, FDA copolyester |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
| Special features | Wash down |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |

