Product T30UIPA
LED Linear Light
In the Plastic Housing
Order number: 3802055Alternative order number : 802055
- Protection class IP67
- Connection: M12 × 1 cable with male connector, PVC, 150 mm, 4-pin
- Length of the illuminated area L: 146.4 mm
- Color: White
- Operating voltage: 10…15 VDC or 20…27 VDC
- Dimmable from 25 to 100 % with up to 1000 Hz over the input signal
- Cascadable

General data
| EAN | 662488014230 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054231000 |
| Country of origin | MX |
| Weight | 104 g |
Technical Data
| Function | Linear light |
| Design | Smooth barrel |
| Construction size | 220 x 30.6 x 15.5 mm, WLS15 |
| Operating voltage | 10…27 VDC |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, PC PA, Anodized |
| Ambient temperature | -40…+60 °C |
| Protection class | IP66/IP67 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |

