Product  LG5B65PI W/30

Flow Sensor

Order number: 100004290
    • Screw-in adaptor with process connection NPT 1/2" male thread included in delivery
    • Electronics housing material/medium contact 1.4404 (316L)/1.4571 (316Ti)
    • Immersion depth 16.9 mm
    • Process value display with bar graph
    • Flow monitoring for liquid media
    • Protection classes IP66, IP67 and IP69K
    • Adjustment of flow speed via teach function
    • 17…33 VDC
    • Analog output 4…20 mA
    • M12 × 1 male connector
#

General data

EAN 4047101497199
eCl@ss-Code (V5.1.4): 27273190 -/- Flow meter (not classified)
Customs tariff number 90261029000
Country of origin DE
Weight 377 g

Technical Data

Design With display (integrated probe)
Operating voltage 17…33 VDC
Output function Analog output
Current output 4…20 mA
Electrical connection Connector, M12 × 1
Housing material Stainless-steel/Plastic, 1.4404 (AISI 316L)/Grilamid TR90 UV/Elastollan C 65 A 15 HPM 000/Ultramid A3X2G5
Ambient temperature -40…+80 °C
Protection class IP66/IP67/IP69K
Approvals CE, cULus

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top